Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1077117 - HC-Q-I-RJ45-08-M
Bill of material
PHOENIX CONTACT 1077117
MANUID
Product number of the Manufacturer
1077117
DESCSHORT
Short Description
Contact insert
DESCLONG
Long Description
Contact insert, number of positions: RJ45, size: D7, type : RJ45, Pin, 50 V, 1 A, application: Data, With RJ45 contact insert
MANUTYPEDESC
Manufacturer Type Description
HC-Q-I-RJ45-08-M
PREVIEW
Preview
INTNO
International product number
4055626788814
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
50 V
AAF726
rated current
1 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
60 °C
BAB392
certificate/approval
EAC
BAA018
length
21 mm
BAF016
width
21 mm
BAA020
height
23.06592 mm
AAF040
net weight
0.009 kg
BAB577
depth
21 mm
AAT080
Pole number
8
AAB754
Contact design
Pin
AAC207
Material of the contact
Other copper alloys
BAA039
max. operating ambient temperature
60 °C
AAC202
Material of the contact coat
Au
BAA295
Degree of soiling
3
AAK496
material connector of connector insert
AAB755
Contact insert without contact
No
AAS476
Number of power contacts
8
AAB499
Rated surge voltage
0.800 kV
AAD246
Overvoltage category
III
AAS461
Size
D7
AAC036
wire protection present
No
AAC049
PE connection present
No
AAO663
GTIN
4055626788814
AAW338
Manufacturer product designation
Contact insert
AAU734
Manufacturer product description
Contact insert, number of positions: RJ45, size: D7, type : RJ45, Pin, 50 V, 1 A, application: Data, With RJ45 contact insert
AAO057
Product type
HC-Q-I-RJ45-08-M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model