Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1078991 - PTV 2,5-TWIN-PE
Bill of material
PHOENIX CONTACT 1078991
MANUID
Product number of the Manufacturer
1078991
DESCSHORT
Short Description
Ground terminal
DESCLONG
Long Description
Ground terminal, number of connections: 3, connection method: Push-in connection, cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
MANUTYPEDESC
Manufacturer Type Description
PTV 2,5-TWIN-PE
PREVIEW
Preview
BAA018
length
60 mm
INTNO
International product number
4055626797717
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP403
Number of contact points per level
3
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAC487
material of insulation
Polyamide
BAC034
Connection type
Push-in connection
BAC375
Connection type 2
Push-in connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
0.770 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
5.200 mm
BAC476
height at lowest possible mounting
60.000 mm
BAA351
color
green-yellow
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.010144 kg
BAC676
Max. line cross section, flexible
2.500 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAO663
GTIN
4055626797717
AAW338
Manufacturer product designation
Ground terminal
AAU734
Manufacturer product description
Ground terminal, number of connections: 3, connection method: Push-in connection, cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
AAO057
Product type
PTV 2,5-TWIN-PE
AAY811
URI of the product
http://www.phoenixcontact.com/product/1078991
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models