Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079658 - PRC ED-H 4 CUT OUT
Bill of material
PHOENIX CONTACT 1079658
MANUID
Product number of the Manufacturer
1079658
DESCSHORT
Short Description
Empty enclosure
DESCLONG
Long Description
Power distributor, Range of articles: PRC 35, Empty enclosure, housing material: Polycarbonate fiber reinforced, color: black, rated voltage: 400 V
MANUTYPEDESC
Manufacturer Type Description
PRC ED-H 4 CUT OUT
PREVIEW
Preview
INTNO
International product number
4055626801018
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAC108
Degree of protection (IP), mounted
IP66/67/69
BAA039
max. operating ambient temperature
70 °C
AAC202
Material of the contact coat
Silver
AAC049
PE connection present
No
BAC461
material of housing
Polycarbonate fiber reinforced
AAC103
screen connection present
No
AAO663
GTIN
4055626801018
AAW338
Manufacturer product designation
Empty enclosure
AAU734
Manufacturer product description
Power distributor, Range of articles: PRC 35, Empty enclosure, housing material: Polycarbonate fiber reinforced, color: black, rated voltage: 400 V
AAU731
Manufacturer product family
PRC 35
AAO057
Product type
PRC ED-H 4 CUT OUT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85472000
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели