Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1079918 - D-PTV 2,5/4-MT
Bill of material
PHOENIX CONTACT 1079918
MANUID
Product number of the Manufacturer
1079918
DESCSHORT
Short Description
End cover
DESCLONG
Long Description
End cover, length: 63.3 mm, width: 2.2 mm, height: 63.3 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
D-PTV 2,5/4-MT
PREVIEW
Preview
INTNO
International product number
4055626801704
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Grey
BAA020
height
63.272005 mm
AAF040
net weight
0.00254 kg
BAE496
min. thickness
2.200 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAO663
GTIN
4055626801704
AAW338
Manufacturer product designation
End cover
AAU734
Manufacturer product description
End cover, length: 63.3 mm, width: 2.2 mm, height: 63.3 mm, color: gray
AAO057
Product type
D-PTV 2,5/4-MT
AAY811
URI of the product
http://www.phoenixcontact.com/product/1079918
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3038930 - FBS 50-5
    PHOENIX CONTACT
    1088743 - PTV 4-HESILED 24 (5X20)
    PHOENIX CONTACT
    1134645 - BATTERY MOUNTING CASE  M
    PHOENIX CONTACT
    2959560 - UM 25-D 9SUB/B/FRONT/Q
    PHOENIX CONTACT
    2807609 - VAL-MS 500 ST
    PHOENIX CONTACT
    1202713 - USA 10/4,6
    PHOENIX CONTACT
    2907079 - QUINT4-UPS/24DC/24DC/40/PN
    PHOENIX CONTACT
    2900932 - RIF-2-BSC/4X21
    PHOENIX CONTACT
    1274118 - UPS-BAT/PB/24DC/7AH
    PHOENIX CONTACT
    3022276 - CLIPFIX 35-5
Previews
3D
2D
Download CAD models