Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082299 - HS LCA-RGB-10X5-L
Bill of material
PHOENIX CONTACT 1082299
MANUID
Product number of the Manufacturer
1082299
DESCSHORT
Short Description
Signal lamp
DESCLONG
Long Description
Signal light with litz wires, active, flexible
MANUTYPEDESC
Manufacturer Type Description
HS LCA-RGB-10X5-L
PREVIEW
Preview
INTNO
International product number
4055626812632
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
AAO663
GTIN
4055626812632
AAW338
Manufacturer product designation
Signal lamp
AAU734
Manufacturer product description
10 mm signal light with SMD-LED 5 mm (color: RGB) for assembly on wall thicknesses from 1.5 mm. Black housing made of polycarbonate (UL 94-V0) with four 94 mm tin-plated free wire ends, watertight IP68 (EN 60529)
AAO057
Product type
HS LCA-RGB-10X5-L
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
TN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models