Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085039 - FL SWITCH 1005N
Bill of material
PHOENIX CONTACT 1085039
MANUID
Product number of the Manufacturer
1085039
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Narrow Ethernet switch, five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
MANUTYPEDESC
Manufacturer Type Description
FL SWITCH 1005N
PREVIEW
Preview
INTNO
International product number
4055626834320
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP30
AAP798
Application standards
EN 61000-4-2 (ESD), EN 61000-4-3 (electromagnetic fields), EN 61000-4-4 (EFT burst), EN 61000-4-5 (surge), EN 61000-4-6 (line noise immunity), EN 61000-4-8 (electromagnetic fields), EN 55032
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
AAF040
net weight
0.131 kg
AAB909
max. supply voltage with DC
32 V
BAC078
Supply voltage type
DC
AAD216
Transmission rate
100 Mbps
AAW330
Number of Ports
5
AAC025
min. supply voltage with DC
9 V
AAB907
max. supply voltage with AC 50 Hz
30 V
AAB908
max. supply voltage with AC 60 Hz
30 V
AAC023
min. supply voltage with AC 50 Hz
18 V
AAC024
min. supply voltage with AC 60 Hz
18 V
AAO663
GTIN
4055626834320
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Narrow Ethernet switch, five RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS
AAO057
Product type
FL SWITCH 1005N
AAY811
URI of the product
http://www.phoenixcontact.com/product/1085039
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models