Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085345 - DS-PT 2,5-QUATTRO-MT-R/500
Bill of material
PHOENIX CONTACT 1085345
MANUID
Product number of the Manufacturer
1085345
DESCSHORT
Short Description
Cover segment
DESCLONG
Long Description
Cover segments, large segment: 28.7 x 12.6 x 2.8, small segment: 22.7 x 12.9 x 2.8, color: gray
MANUTYPEDESC
Manufacturer Type Description
DS-PT 2,5-QUATTRO-MT-R/500
PREVIEW
Preview
INTNO
International product number
4055626873510
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAA020
height
12.900 mm
BAC140
Combustibility class
V0
BAA351
color
Grey
AAF040
net weight
0.000 kg
BAE496
min. thickness
2.800 mm
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4055626873510
AAW338
Manufacturer product designation
Cover segment
AAU734
Manufacturer product description
Cover segments, large segment: 28.7 x 12.6 x 2.8, small segment: 22.7 x 12.9 x 2.8, color: gray
AAO057
Product type
DS-PT 2,5-QUATTRO-MT-R/500
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
500
QUANTITYINT
Quantity Scale
500
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD