Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086300 - EMLP-AL (27X27) CUS
Bill of material
PHOENIX CONTACT 1086300
MANUID
Product number of the Manufacturer
1086300
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, labeled, mounting type: adhesive, lettering field size: 27 x 27 mm
MANUTYPEDESC
Manufacturer Type Description
EMLP-AL (27X27) CUS
PREVIEW
Preview
INTNO
International product number
4055626876559
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA018
length
27 mm
BAF016
width
27 mm
AAF040
net weight
0.139 kg
BAD656
Without halogens
No
BAB664
material
aluminum
AAO663
GTIN
4055626876559
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, labeled, mounting type: adhesive, lettering field size: 27 x 27 mm
AAO057
Product type
EMLP-AL (27X27) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
76169990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。