Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086477 - UBAL 95 GN
Bill of material
PHOENIX CONTACT 1086477
MANUID
Product number of the Manufacturer
1086477
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 220 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/15, NS 35/7,5, color: green
MANUTYPEDESC
Manufacturer Type Description
UBAL 95 GN
PREVIEW
Preview
AAC820
Min. operating temperature
-5 °C
AAC821
Max. operating temperature
80 °C
BAA018
length
93.600 mm
INTNO
International product number
4055626878287
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
220 A
BAC740
Min. line cross section, rigid
16 mm^2
AAF726
rated current
220 A
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAS575
Power loss per pole, current-dependent [PlIp]
7.540 W
BAC137
Width of spacing
25.100 mm
BAC476
height at lowest possible mounting
93.6 mm
BAA351
color
green
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.02222 kg
BAC677
Max. line cross section, rigid
95 mm^2
AAO663
GTIN
4055626878287
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 220 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/15, NS 35/7,5, color: green
AAO057
Product type
UBAL 95 GN
AAY811
URI of the product
http://www.phoenixcontact.com/product/1086477
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models