Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086501 - UBAL 150 GN
Bill of material
PHOENIX CONTACT 1086501
MANUID
Product number of the Manufacturer
1086501
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 290 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 35/7,5, color: green
MANUTYPEDESC
Manufacturer Type Description
UBAL 150 GN
PREVIEW
Preview
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
290 A
BAC740
Min. line cross section, rigid
35 mm^2
AAF726
rated current
290 A
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
BAC375
Connection type 2
Screw connection
AAS575
Power loss per pole, current-dependent [PlIp]
9.550 W
BAC137
Width of spacing
30.500 mm
BAC476
height at lowest possible mounting
67 mm
BAA351
color
green
BAA018
length
105.500 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.153 kg
BAC677
Max. line cross section, rigid
150 mm^2
AAO663
GTIN
4055626879727
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, Terminal block for aluminum and copper conductors (AL-CU), nom. voltage: 1000 V, nominal current: 290 A, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 35/7,5, color: green
AAO057
Product type
UBAL 150 GN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626879727
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models