Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10900-05 - Profile tube, aluminium Ø30 slot 8 type I
Bill of material
10900-05-08300X1000
BEST
Order No.
10900-05-08300X1000
MATERIAL
Material
Aluminium
PROFIL
Profile
Ø 30 mm
NUTB
slot width
8 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LMAX
L max.
6060 mm
IX
Ix
1.2 cm4
IY
Iy
2.32 cm4
WX
Wx
0.91 cm³
WY
Wy
1.55 cm³
FTM
Flächenträgheitsmoment Torison
0.76 cm⁴
PROFILFL
Profile surface
2.75 cm²
GEW
Approx. weight
0.740 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarif-Nr.
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models