Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090035 - CEC UBAL 95
Bill of material
PHOENIX CONTACT 1090035
MANUID
Product number of the Manufacturer
1090035
DESCSHORT
Short Description
Cover plate
DESCLONG
Long Description
Cover plate, color: yellow
MANUTYPEDESC
Manufacturer Type Description
CEC UBAL 95
PREVIEW
Preview
INTNO
International product number
4055626897158
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
BAC140
Combustibility class
V2
BAA351
color
yellow
BAA020
height
31.130 mm
AAF040
net weight
0.002 kg
AAB422
designed as intermediate plate
No
AAM355
type of end plate
No
BAD581
Latchable present
No
AAO663
GTIN
4055626897158
AAW338
Manufacturer product designation
Cover plate
AAU734
Manufacturer product description
Cover plate, color: yellow
AAO057
Product type
CEC UBAL 95
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
39269097
COO
Country of origin
EE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models