Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10901-32 - Ball cross connector Ø30 type I with rotation lock
Bill of material
10901-32-30
BEST
Order No.
10901-32-30
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
10901-99-301
GEW
Approx. weight
0.2200 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
76169951
EAN
EAN-Nr. norelem
4059495917658
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models