Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090185 - US4-EMP (27X17,5)
Bill of material
PHOENIX CONTACT 1090185
MANUID
Product number of the Manufacturer
1090185
DESCSHORT
Short Description
Snap-in markers
DESCLONG
Long Description
Snap-in markers, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, lettering field size: 27 x 17.5 mm
MANUTYPEDESC
Manufacturer Type Description
US4-EMP (27X17,5)
PREVIEW
Preview
INTNO
International product number
4055626898339
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
BAC140
Combustibility class
V0
BAA018
length
17 mm
BAF016
width
27 mm
BAA020
height
17 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.015 kg
AAZ231
Width label space
27 mm
AAZ232
Height label space
17 mm
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Card
BAD656
Without halogens
No
BAB664
material
PVC
AAO663
GTIN
4055626898339
AAW338
Manufacturer product designation
Snap-in markers
AAU734
Manufacturer product description
Snap-in markers, Card, white, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: snapped, lettering field size: 27 x 17.5 mm
AAO057
Product type
US4-EMP (27X17,5)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model