Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1091240 - PTPOWER 95 P-FE-F
Bill of material
PHOENIX CONTACT 1091240
MANUID
Product number of the Manufacturer
1091240
DESCSHORT
Short Description
High-current terminal block
DESCLONG
Long Description
High-current terminal block, with test socket, nom. voltage: 1000 V, nominal current: 232 A, connection method: PowerTurn connection, 1 level, cross section: 25 mm² - 95 mm², mounting type: direct screw connection, color: black/yellow
MANUTYPEDESC
Manufacturer Type Description
PTPOWER 95 P-FE-F
PREVIEW
Preview
INTNO
International product number
4055626903736
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAH005
rated voltage
1000 V
AAS574
Rated current [In] for the power loss specification
232 A
BAC740
Min. line cross section, rigid
25 mm^2
AAF726
rated current
232 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Plug terminal connection
BAC375
Connection type 2
Plug terminal connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
7.540 W
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
25 mm
BAA351
color
black/yellow
BAA018
length
139.100 mm
AAF040
net weight
0.193 kg
BAC676
Max. line cross section, flexible
95 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm^2
BAC677
Max. line cross section, rigid
95 mm^2
BAC739
Min. line cross section, flexible
25 mm^2
AAO663
GTIN
4055626903736
AAW338
Manufacturer product designation
High-current terminal block
AAU734
Manufacturer product description
High-current terminal block, with test socket, nom. voltage: 1000 V, nominal current: 232 A, connection method: PowerTurn connection, 1 level, cross section: 25 mm² - 95 mm², mounting type: direct screw connection, color: black/yellow
AAO057
Product type
PTPOWER 95 P-FE-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
3
QUANTITYINT
Quantity Scale
3
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models