Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1092-90 - Junction casing 240
Bill of material
1092-90
CNSORDERNO
Order number
1092-90
CNSEAN
EAN-Code
4013456150003
BZ
Designation
Junction casing 240
LOD
Level of Details
L
Length
240 mm
B
Width
142 mm
T
Depth
87 mm
KB
For terminals up to
16 mm2
RE20
Conduit entries M20
24
RE25
Conduit entries M25
12
RE32
M32 conduit entries
6
LF
Cable entries
12
KA
Casings can be combined once with each other, dimensions are then
240 x 284 x 87 mm
PA
Dispatch
10 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1092-93 - Replacement cover
    KAISER
    1096-01 - Junction casing 150
    WISKA
    KA 016 - Junction box KA016
    Alfa Instrumentos
    4134A, 4136 - Junction Box
    KAISER
    9832 - 9832
    AGRO
    9801 - On-wall junction box IP 54
    Weidmüller
    1937860000 - KLIPPON K5 VMQ RAL7001
    AGRO
    9435-04 - Fire protection housing FlamoX®EI30
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    1096-22 - Universal installation housing with mineral fibreboard
    KAISER
    1048-00 - Wall light connection box
    KAISER
    1092-27 - Universal installation housing with mineral fibreboard
    AGRO
    9924.850 - Flush-mounted box 2x2, GWFI 850°C
Previews
3D
Dimension
2D
Download CAD models