Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1092026 - MM-TML (EX3,8)R C1 WH/BK
Bill of material
PHOENIX CONTACT 1092026
MANUID
Product number of the Manufacturer
1092026
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, lettering field size: continuous x 2.8 mm
MANUTYPEDESC
Manufacturer Type Description
MM-TML (EX3,8)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4055626906591
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
3.800 mm
BAA351
color
White
BAA018
length
8000 mm
AAF040
net weight
0.041 kg
AAH043
type of delivery
Castor
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
21 °C
AAQ342
min. storage temperature
21 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAO663
GTIN
4055626906591
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, Roll, white/black, unlabeled, can be labeled with: THERMOFOX, THERMOMARK GO, THERMOMARK GO.K, mounting type: adhesive, lettering field size: continuous x 2.8 mm
AAO057
Product type
MM-TML (EX3,8)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok