Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
109219 - STAIR STRINGER UA 250/200
Bill of material
109219
ARTICLENUMBER
Art.-Nr.
109219
SHORTNAME
STAIR STRINGER UA 250/200
ARTIKLENAME
Article Name
STAIR STRINGER UA 250/200
ARTICLEDESC
Article Description
Permissible load 3.0 kN/m2
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
15.80 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    114731 - STAIR STRINGER UA 125/100
    PERI
    124813 - LADDER CONNECTOR UAC-2
    PERI
    111124 - UAS 75X300/200
    PERI
    111103 - UAS 75X150/100
    PERI
    109630 - SPINDLE HEAD SRU
    PERI
    109879 - UAF 200
    PERI
    111117 - UAS 75X250/200
    PERI
    114179 - STAIR STEP UAR 125
    PERI
    100411 - UJB 38-50/30
    PERI
    116081 - SPI-2 TR38-70/50
    PERI
    100159 - UJS 38-80/50
    PERI
    100244 - UJP
    PERI
    100242 - UJB 38-80/55
    PERI
    115189 - LEDGER AT STAIR UAS 75
Previews
3D
Dimension
2D
Download CAD models