Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1092937 - PTFIX-NS35 LQ
Bill of material
PHOENIX CONTACT 1092937
MANUID
Product number of the Manufacturer
1092937
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, DIN rail adapter, larger packing unit, length: 58.1 mm, width: 28.6 mm, height: 11 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTFIX-NS35 LQ
PREVIEW
Preview
INTNO
International product number
4055626909257
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
AAO663
GTIN
4055626909257
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter, DIN rail adapter, larger packing unit, length: 58.1 mm, width: 28.6 mm, height: 11 mm, color: gray
AAO057
Product type
PTFIX-NS35 LQ
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
200
QUANTITYINT
Quantity Scale
200
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型