Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1094-91 - Junction casing 80
Bill of material
1094-91
CNSORDERNO
Order number
1094-91
CNSEAN
EAN-Code
4013456150805
BZ
Designation
Junction casing 80
LOD
Level of Details
L
Length
87 mm
B
Width
87 mm
T
Depth
60 mm
RE20
Conduit entries M20
8
KB
For terminals up to
4 mm2
LF
Cable entries from top
16
PA
Dispatch
100 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1095-01 - Junction casing 100
    KAISER
    1055-04 - One-gang box
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1094-13 - Replacement cover
    KAISER
    1172-02 - Junction box
    KAISER
    1555-04 - Cavity wall one-gang junction box
    AGRO
    99.1234.850 - Flush mounting junction box 1x1 850°C
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    1172-62 - Junction box
    AGRO
    1159-50 - Mini equipment carrier
    KAISER
    1095-91 - Junction casing 100
    AGRO
    1040-25 - Sealing plug M25
    KAISER
    9268-94 - Cavity wall electronics box ECON® Flex
    KAISER
    1097-75 - Potential equalisation casing 16²
Previews
3D
Dimension
2D
Download CAD models