Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1096-01 - Junction casing 150
Bill of material
1096-01
CNSORDERNO
Order number
1096-01
CNSEAN
EAN-Code
4013456151505
BZ
Designation
Junction casing 150
LOD
Level of Details
L
Length
159 mm
B
Width
159 mm
T
Depth
75 mm
KB
For terminals up to
16 mm2
RE20
Conduit entries M20
16
RE25
Conduit entries M25
8
RE32
M32 conduit entries
4
LF
Cable entries
12
PA
Dispatch
30 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction casings in all sizes and for almost any kind of jobs. This programme features practical housing sizes as well as robust housing design perfect for building sites.· As central junction casings for star-shaped cable laying· Easy to rewire when changing the way rooms are used· With separator walls to separate electrical circuits· For installation of DIN terminal strips, TS 35 standard rails for terminal blocks, LSA+ terminal strips and much more· End cover with screw fastening for VDE-compliant installation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1095-91 - Junction casing 100
    AGRO
    4552 - Formwork unit universal
    KAISER
    1655-02 - Two-gang junction box
    KAISER
    1095-01 - Junction casing 100
    KAISER
    1055-04 - One-gang box
    KAISER
    1040-16 - Sealing plug M16
    KAISER
    1040-25 - Sealing plug M25
    AGRO
    9801 - On-wall junction box IP 54
    KAISER
    1172-09 - Junction box
    KAISER
    1094-01 - Junction casing 80
    KAISER
    1056-04 - One-gang box
    KAISER
    1172-02 - Junction box
    KAISER
    1048-00 - Wall light connection box
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
Previews
3D
Dimension
2D
Download CAD models