Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1097-93 - End cover
Bill of material
1097-93
CNSORDERNO
Order number
1097-93
CNSEAN
EAN-Code
4013456140905
BZ
Designation
End cover
LOD
Level of Details
KU
For casing size - flush-mounting boxes
238 x 208 mm
KH
For casing size - cavity wall boxes
235 x 205 mm
KB
For casing size - concrete construction boxes
250 x 220 mm
FB
Fireproof
850 °C
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models