Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Sati
Description
10B-1 (15,875 x 9,65 mm) - Taper bored sprockets (DIN 8187 ISO/R 606)
Bill of material
TS10023
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
H1
Tooth width
9.1 mm
Z
DE
mm
DP
mm
DD
mm
H
mm
PB
For Bush
ET
Type
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models