您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 11014125011 Backing Ring DIN steel insert/for stub flange PP-FRP grey 250 - MOP 16 bar
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD模型選擇
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/11_014_1.prj},{NB=AGRU_11014125011_Backing Ring DIN_steel insert/for stub flange_PP-FRP grey_250 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11014125011},{M=11014125011},{BILDCODE=11.014.1},{WEIGHT=6.800},{DIMENSIONLANG=250 - MOP 16 bar},{DURCHMESSER=250},{EXT_BEZ_1=Backing Ring DIN},{EXT_BEZ_2=steel insert/for stub flange},{MATERIAL=PP-FRP grey},{HERSTELLV=injection moulded+drilled PN16},{VERBINDUNG=Flange connection},{DA=250.000},{DN=250.000},{D=418.000},{D2=26.000},{D3=288.000},{B=30.000},{K=355.000},{NM=100.000},{P=16.000},{NUMB=12.000},{KGEW=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
agru
Description
11.014.1 - Backing Ring DIN
Bill of material
AGRU_11014125011_Backing Ring DIN_steel insert/for stub flange_PP-FRP grey_250 - MOP 16 bar
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
200
400
200
MN
Article number
11014125011
11014125011
M
Article number
11014125011
11014125011
BILDCODE
Image Code
11.014.1
WEIGHT
Weight
6.800
6.800
kg
DIMENSIONLANG
Dimension long
250 - MOP 16 bar
250 - MOP 16 bar
DURCHMESSER
Dimension short
250
250
EXT_BEZ_1
Description 1
Backing Ring DIN
EXT_BEZ_2
Description 2
steel insert/for stub flange
MATERIAL
Material
PP-FRP grey
HERSTELLV
Manufacturing process
injection moulded+drilled PN16
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
250.000
250.000
mm
DN
250.000
250.000
D
418.000
418.000
mm
D2
26.000
26.000
mm
D3
288.000
288.000
mm
B
30.000
30.000
mm
K
355.000
355.000
mm
NM
100.000
100.000
P
16.000
bar
NUMB
12.000
12.000
KGEW
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求