Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
11-4310, 11-4312 - Button Head Socket Cap Screws
Bill of material
11-4310
PN
Part No.
11-4310
THRD
Thread
M4 x 0.7
FIN
Finish
Black-Coated
L
L Length
mm
A
7.6 mm
B
2.5 mm
E
2.19 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models