Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
110-2 - 1102x
Bill of material
110H3P0843A3
CNSORDERNO
SA
Step angle
1.2 °
ST
Static torque
8 Nm
PC
Phase current
6.50 A
R
resistance
1.00 Q
PI
Phase inductance
11.9 mH
SD
Shaft diameter
19 mm
SL
Shaft length
40 mm
L
length
137 mm
L1
26 mm
AD
Adapter driver
3DM2282
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models