Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
110 Series - Kingpinless Medium Heavy and Heavy Duty Caster
Bill of material
110HF06201S
PN
Part Number
110HF06201S
SER
Series
110 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
HARD
Hardness
WFACE
Wheel Face
Flat Tread
WFIN
Wheel Color
Blue
TEMPR
Temperature Range
-45F to +180F intermittent service +120F Continuous
WB
Bearing Type
RIGOPT
Rig Options
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
900
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
1 9/16 Inch
R
Swivel Radius
4 9/16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models