Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11000062 - Steel Hexagon trimmer P
Bill of material
11-00-0062-0100-0300
SIZE
Size
M 10
L
Length
CNSORDERNO
Order number
P
Pitch
1.25 mm
K
Width
7 mm
TK
tolerance-k
+-0.2 mm
S
Width
14 mm
TS
tolerance-S
-0.25 mm
E
Height
19.6 mm
SOW
Size of Washer
NONE
SOSW
Size of Spring Washer
17.5x2.5
LOR
Length of Run -out of thread (a)
8.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models