Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1100967 - VIP-2/SC/D37SUB/M/ET200SP-HA
Bill of material
PHOENIX CONTACT 1100967
MANUID
Product number of the Manufacturer
1100967
DESCSHORT
Short Description
Interface module
DESCLONG
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB pin strip 1x 37-position, number of channels: 8, control logic: plusschaltend
MANUTYPEDESC
Manufacturer Type Description
VIP-2/SC/D37SUB/M/ET200SP-HA
PREVIEW
Preview
INTNO
International product number
4055626953298
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
BAH005
rated voltage
25 V
AAF726
rated current
2 A
AAP798
Application standards
DIN EN 50178
BAF016
width
100.52 mm
BAA020
height
66.1 mm
AAF040
net weight
0.203 kg
BAB577
depth
45.1 mm
AAT080
Pole number
37
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4055626953298
AAW338
Manufacturer product designation
Interface module
AAU734
Manufacturer product description
VARIOFACE module for the SIMATIC ET200SP HA with screw connections and male D-SUB connector, for mounting on NS 35 rails, 37-pos.
AAO057
Product type
VIP-2/SC/D37SUB/M/ET200SP-HA
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models