Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
11014583 - Clamp angle
Bill of material
11014583 Clamp angle
BNR
Order number
11014583
A
Dimension
40 mm
B
Dimension
40 mm
C
Dimension
48 mm
D
Dimension
20 mm
E
Dimension H7
25 mm
F
Dimension
5.2 mm
G
Dimension
M3.5
H
Dimension
28 mm
WER
Material
Aluminium
CTNH
CTN Huttwil
84313900
CTNA
CTN Amberg
84799096
GEW
Weight
0.060 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models