Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
11016850 - Centering bushing
Bill of material
11016850 Centering bushing 7h6x3.0 mm
BNR
Order number
11016850
TYP
Type
7h6x3.0 mm
A
Dimension A
7 mm
B
Dimension B
3 mm
C
Dimension C
4.3 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
CTNHA
CTN Hardt
73181900
GEW
Weight
0.001 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models