Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11020004 - Stainless Hexagon trimmer P
Bill of material
11-02-0004-0060-0120
SIZE
Size
L
Length
CNSORDERNO
Order number
P
Pitch
mm
K
Width
mm
TK
tolerance-k
+-0.15 mm
S
Width
mm
TS
tolerance-S
-0.2 mm
E
Height
mm
SOW
Size of Washer
SOSW
Size of Spring Washer
LOR
Length of Run -out of thread (a)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models