Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1102324 - LS-EMSP-V4A (26X15)
Bill of material
PHOENIX CONTACT 1102324
MANUID
Product number of the Manufacturer
1102324
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 26 x 15 mm, Number of individual labels: 32
MANUTYPEDESC
Manufacturer Type Description
LS-EMSP-V4A (26X15)
PREVIEW
Preview
INTNO
International product number
4055626960289
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
15 mm
BAF016
width
36 mm
BAA020
height
15 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.102 kg
AAZ231
Width label space
26 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
Direct laser marking
AAH043
type of delivery
Stainless steel label
AAZ230
Number of units per delivery form
32
BAD656
Without halogens
Yes
BAB664
material
V4A
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4055626960289
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Stainless steel label, silver, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, lettering field size: 26 x 15 mm, Number of individual labels: 32
AAO057
Product type
LS-EMSP-V4A (26X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
73269098
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model