Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1105131 - PSR-M-GW-ECAT-PI
Bill of material
PHOENIX CONTACT 1105131
MANUID
Product number of the Manufacturer
1105131
DESCSHORT
Short Description
Data interface
DESCLONG
Long Description
Gateway for connecting a PSR-M base module to a higher-level controller, EtherCAT®, TBUS interface, plug-in Push-in terminal block, TBUS connector included
MANUTYPEDESC
Manufacturer Type Description
PSR-M-GW-ECAT-PI
PREVIEW
Preview
BAG975
degree of protection
IP20
AAM479
supported protocol
EtherCAT
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CE
BAF016
width
22.600 mm
BAA020
height
107.736 mm
BAB577
depth
113.600 mm
AAF040
net weight
0.125 kg
AAB909
max. supply voltage with DC
28.800 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
19.200 V
BAD304
Bearing track assembly possible
Yes
BAD574
Potential separation present
No
BAD854
Category safety pursuant to EN 954-1
Invalid
BAD722
suitable for safety functions
No
AAM480
transmission standard
NONE
AAZ485
Suitability for application
Gateway
AAO507
Number of HW interfaces, other
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
AAO663
GTIN
4055626975184
AAW338
Manufacturer product designation
Data interface
AAU734
Manufacturer product description
Gateway for connecting a PSR-M base module to a higher-level controller, EtherCAT®, TBUS interface, plug-in Push-in terminal block, TBUS connector included
AAO057
Product type
PSR-M-GW-ECAT-PI
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626975184
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models