Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1106307 - ES-BPC-C 16-25 BK
Bill of material
PHOENIX CONTACT 1106307
MANUID
Product number of the Manufacturer
1106307
DESCSHORT
Short Description
Connector
DESCLONG
Long Description
Connectors for energy storage, Range of articles: BPC, Connector, color: black, number of positions: 1, min. conductor cross section: 16 mm², max. conductor cross section: 25 mm², rated voltage: 1500, rated current: 120 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 7.2 mm, max. cable diameter: 10.7 mm
MANUTYPEDESC
Manufacturer Type Description
ES-BPC-C 16-25 BK
PREVIEW
Preview
INTNO
International product number
4063151003456
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
BAD991
earthed conductor present
No
BAD995
cold resistant pursuant to EN 60811-1-4
No
AAK280
flame retardant
No
AAL680
halogen free (according to EN 50267-2-2)
No
AAC084
Low-fuming acc. to EN 61034-2
No
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAK437
suspension element
not relevant
BAE002
Torsion-protected
No
AAK395
screen over stranding element
Without
BAE038
Design of shield over cabled element
None
AAO663
GTIN
4063151003456
AAW338
Manufacturer product designation
Connector
AAU734
Manufacturer product description
Connectors for energy storage, Range of articles: BPC, Connector, color: black, number of positions: 1, min. conductor cross section: 16 mm², max. conductor cross section: 25 mm², rated voltage: 1500, rated current: 120 A, Connection method: Crimp, Type of contact: Socket, min. cable diameter: 7.2 mm, max. cable diameter: 10.7 mm
AAU731
Manufacturer product family
BPC
AAO057
Product type
ES-BPC-C 16-25 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85359000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models