Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Essentra Components
Description
110662 - Round Inserts & Glides
Bill of material
110662
PN
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
MAT
Material
LDPE
COLOR
Color
FINISH
Finish
Polished
D
D Overall Diameter Inch
1.500 mm
DM
D Overall Diameter Metric
38.1 mm
H
H Flange Height Inch
0.197 mm
HM
H Flange Height Metric
5.0 mm
H1
h1 Overall Height Inch
0.571 mm
H1M
h1 Overall Height Metric
14.5 mm
L
0.079 - 0.157 mm
LM
2.0 - 4.0 mm
LG
l Gauge
8-12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models