Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
11081 - End cover
Bill of material
11081
CNSORDERNO
Art. No.
11081
ENO
E number
165950308
BZ
Designation
End cover ø 98x5mm, with centre fixing
LOD
Level of details
INFOTEXT
Infotext
End cover with centre fixing, round For ceiling and wall exits 9959, 1245-62, 1245-63, 9954.10, 9954, 9952, 9953, 1227-51, 1227-50, 9955, 9951 Diameter: 98 mm. Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Colour: RAL 9010 Art. No.: 11081 / E No 165 950 308
MAT
Material
ASA Blend
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
I
Info
UV-resistant
DA
Outer diameter
98 mm
H
Height
5 mm
F
Colour
RAL 9010
CNSMASSEXACT
Individual net weight
17 g
CNSEAN
EAN code
7611614035864
ETIM40
ETIM 40
EC002656
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Maschinenbau Kitz
    Nut Stopper green M5 - Series 25
    FM
    PLUG FOR PROJECTING ROLLER CONV. - D21X12 - PACK50
    KAISER
    11082 - End cover with cable entry
    KAISER
    1200-00 - Concrete construction one-gang box
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    11088 - End cover
    KAISER
    1202-34 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1202-29 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1203-28 - Conc. const. end and transition bush
Previews
3D
Dimension
2D
Download CAD models