Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_12dmq - Bel Power Solutions
Bill of material
110RCM150-12DMQ
PN
Part Number
110RCM150-12DMQ
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 12VDC, 12.5A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET
POWER
Power
150 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
12 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models