Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110RCM300-2424DMQK
Bill of material
110RCM300-2424DMQK
PN
Part Number
110RCM300-2424DMQK
DESC
Description
DC-DC Dual Output Rugged Melcher™ Cassette, Power 300W, Output 24/-24VDC, 6.25A, Input 50.4-137.5VDC, Out OK, Interruption Time, Shutdown, ORing FET, Pluggable Connectors
POWER
Power
300 W
OV
Output Voltage
24/-24 VDC
OC
Output Current
6,25 A
VI
Voltage Input
50.4-137.5 VAC
OT
Operating Temperature
-40 to 70 °C
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
188.6 x 116 x 38 mm
NO
Number of Outputs
2
VOUT1
Vout 1
24
VOUT2
Vout 2
24 VDC
AFO
Auxiliary functions and options
Out OK, Interruption Time, Shutdown, ORing FET, Pluggable Connectors VDC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models