Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1110990 - CAPAROC CR EXT8
Bill of material
PHOENIX CONTACT 1110990
MANUID
Product number of the Manufacturer
1110990
DESCSHORT
Short Description
Busbar
DESCLONG
Long Description
Busbar, mounting type: DIN rail: 35 mm
MANUTYPEDESC
Manufacturer Type Description
CAPAROC CR EXT8
PREVIEW
Preview
BAC140
Combustibility class
V-0
BAG640
Assembly type
DIN rail: 35 mm
BAF016
width
49.43 mm
BAA020
height
44 mm
AAF040
net weight
0.022 kg
BAB577
depth
22.5 mm
AAC966
Max. operating voltage
24 V
AAC964
min. operating voltage
24 V
AAC824
Nominal current
45 A
AAL525
remote signaling contact present
No
AAB906
max. ambient temperature during operation
65 °C
AAW358
Active current limitation
0
AAC022
min. ambient temperature during operation
-30 °C
AAO663
GTIN
4063151029449
AAW338
Manufacturer product designation
Busbar
AAU734
Manufacturer product description
Extension busbar with 8 slots for CAPAROC system. For installation on a DIN rail.
AAO057
Product type
CAPAROC CR EXT8
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4063151029449
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)