Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1113309 - NBC-R4ACS/2,0-93B/R4ACT
Bill of material
PHOENIX CONTACT 1113309
MANUID
Product number of the Manufacturer
1113309
DESCSHORT
Short Description
Patch cable
DESCLONG
Long Description
Patch cable, degree of protection: IP20, cable length: 2 m, number of positions: 4, 100 Mbps, CAT5, cable outlet: straight, PROFINET
MANUTYPEDESC
Manufacturer Type Description
NBC-R4ACS/2,0-93B/R4ACT
PREVIEW
Preview
INTNO
International product number
4063151036546
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAG975
degree of protection
IP20
AAP798
Application standards
IEC 60603-7
BAB392
certificate/approval
not available
AAD244
Category
5
BAD993
screened
Yes
BAI969
Length
2 m
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
BAB378
Color of coat
green
BAD999
Oil-resistant in accordance EN 60811-2-1
No
AAI411
AWG-size
22
AAK321
cable construction
1x4xAWG22/7; SF/TQ
AAK420
case connector connection 1
not relevant
AAK421
case connector connection 2
not relevant
AAK270
color anti-kink sleeve
Black
AAM031
locking lever present
Yes
AAK381
pin assignment
1:1
AAK335
type of anti-kink sleeve
put-on
AAM076
suitable for cable guide chain
No
BAD994
Without halogens as in EN 50267-2-3
No
AAO663
GTIN
4063151036546
AAW338
Manufacturer product designation
Patch cable
AAU734
Manufacturer product description
Patch cable, degree of protection: IP20, cable length: 2 m, number of positions: 4, 100 Mbps, CAT5, cable outlet: straight, PROFINET
AAO057
Product type
NBC-R4ACS/2,0-93B/R4ACT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444210
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型