Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1115593 - FOC-LC:PA-ST:PA-OS2:D01/3
Bill of material
PHOENIX CONTACT 1115593
MANUID
Product number of the Manufacturer
1115593
DESCSHORT
Short Description
FO patch cable
DESCLONG
Long Description
Single-mode OS2 duplex jumper, LC-ST, UPC polishing, length 3 m
MANUTYPEDESC
Manufacturer Type Description
FOC-LC:PA-ST:PA-OS2:D01/3
PREVIEW
Preview
INTNO
International product number
4063151039257
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP20
AAK322
cable type
Breakout
BAI969
Length
3 m
BAB378
Color of coat
yellow
AAP452
Number of fibers
2
AAO663
GTIN
4063151039257
AAW338
Manufacturer product designation
FO patch cable
AAU734
Manufacturer product description
Single-mode OS2 duplex jumper, LC-ST, UPC polishing, length 3 m
AAO057
Product type
FOC-LC:PA-ST:PA-OS2:D01/3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat