Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116143 - MM-WML-FLAG 6 (20X10)R C1 WH/BK
Bill of material
PHOENIX CONTACT 1116143
MANUID
Product number of the Manufacturer
1116143
DESCSHORT
Short Description
Cable marking flags
DESCLONG
Long Description
Cable marking flags, Roll, white/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: adhesive, lettering field size: 20 x 10 mm, Number of individual labels: 145
MANUTYPEDESC
Manufacturer Type Description
MM-WML-FLAG 6 (20X10)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4063151040444
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
50 mm
BAA351
color
White
BAA018
length
20 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.066 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
145
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
21 °C
AAQ342
min. storage temperature
21 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAG172
max. cable diameter
6 mm
BAC624
Max. diameter of conductors
6 mm
AAO663
GTIN
4063151040444
AAW338
Manufacturer product designation
Cable marking flags
AAU734
Manufacturer product description
Cable marking flags, Roll, white/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: adhesive, lettering field size: 20 x 10 mm, Number of individual labels: 145
AAO057
Product type
MM-WML-FLAG 6 (20X10)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part