Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116144 - MM-WMT 2,4 (15X4)R C1 WH/BK
Bill of material
PHOENIX CONTACT 1116144
MANUID
Product number of the Manufacturer
1116144
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK GO, mounting type: slide-on, cable diameter range: 1 ... 2.4 mm, lettering field size: 14.1 mm x 3.2 mm, Number of individual labels: 354
MANUTYPEDESC
Manufacturer Type Description
MM-WMT 2,4 (15X4)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4063151041915
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
29.300 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.062 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
354
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
1 mm
AAG172
max. cable diameter
2.400 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
2.400 mm
BAC708
Min. diameter of conductors
1 mm
AAO663
GTIN
4063151041915
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK GO, mounting type: slide-on, cable diameter range: 1 ... 2.4 mm, lettering field size: 14.1 mm x 3.2 mm, Number of individual labels: 354
AAO057
Product type
MM-WMT 2,4 (15X4)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。