Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116166 - MM-WMTB HF (40X12)R C1 WH/BK
Bill of material
PHOENIX CONTACT 1116166
MANUID
Product number of the Manufacturer
1116166
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, white/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: Assembly with cable ties, lettering field size: 40 mm x 8.5 mm, Number of individual labels: 50
MANUTYPEDESC
Manufacturer Type Description
MM-WMTB HF (40X12)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4063151042011
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
60 mm
BAC140
Combustibility class
HB
BAA351
color
White
BAA018
length
11.550 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.069 kg
BAB577
depth
0.450 mm
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
50
BAD656
Without halogens
Yes
BAB664
material
PUR
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
6 mm
BAC708
Min. diameter of conductors
6 mm
AAO663
GTIN
4063151042011
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, white/black, unlabeled, can be labeled with: THERMOMARK GO, mounting type: Assembly with cable ties, lettering field size: 40 mm x 8.5 mm, Number of individual labels: 50
AAO057
Product type
MM-WMTB HF (40X12)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part