Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1116193 - MM-WMT 5,5 (15X8)R C1 WH/BK
Bill of material
PHOENIX CONTACT 1116193
MANUID
Product number of the Manufacturer
1116193
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK GO, mounting type: slide-on, cable diameter range: 4 ... 5.5 mm, lettering field size: 14 x 7 mm, Number of individual labels: 320
MANUTYPEDESC
Manufacturer Type Description
MM-WMT 5,5 (15X8)R C1 WH/BK
PREVIEW
Preview
INTNO
International product number
4063151040765
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
BAF016
width
34.400 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.069 kg
AAZ234
Marking process
thermo transfer
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
320
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
4 mm
AAG172
max. cable diameter
5.500 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
5.500 mm
BAC708
Min. diameter of conductors
4 mm
AAO663
GTIN
4063151040765
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK GO, mounting type: slide-on, cable diameter range: 4 ... 5.5 mm, lettering field size: 14 x 7 mm, Number of individual labels: 320
AAO057
Product type
MM-WMT 5,5 (15X8)R C1 WH/BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
96121010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part