Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
1117B0C - Adapter seal D4
Bill of material
KISTLER Type 1117B0C
TYP
Type
1117B0C
SAP
Material numbers
000000000018034211
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    1131 - Sensor seal copper
    Kistler
    6423B - Mounting sleeve
    Kistler
    1113C - Adapter seal D12
    Kistler
    6507B - Adapter
    Kistler
    6929 - Adapter
    Kistler
    2300A...H - Torsion Proof Multi-disk Coupling - Coupling with Half-shell Hub
    Kistler
    1141B - Clamping ring D 7,1/5,7x0,7
    Kistler
    2300A...F - Torsion Proof Multi-disk Coupling - Coupling with Flange
    Kistler
    9406 - Thrust washer
    Kistler
    7505B - Cooling Adapter M18x1.5 - M12x1
    Kistler
    2301A... - Bellows Coupling with Clamping Hub
    Kistler
    2300A...S - Torsion Proof Multi-disk Coupling - Coupling with Tension Ring Hub
    Kistler
    6465 - Mounting nuts
    Kistler
    7507B - Cooling Adapter M14x1,25 - M12x1
Previews
3D
Dimension
2D
Download CAD models