Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1118016 - PLD M 140 W 335/D35/SC
Bill of material
PHOENIX CONTACT 1118016
MANUID
Product number of the Manufacturer
1118016
DESCSHORT
Short Description
LED machine light
DESCLONG
Long Description
LED machine light, 24 V DC, emission angle: 85 °/101 °, length: 335 mm, diameter: 35 mm, degree of protection: IP54, can be swiveled, Dimming, can be switched in series
MANUTYPEDESC
Manufacturer Type Description
PLD M 140 W 335/D35/SC
PREVIEW
Preview
INTNO
International product number
4063151044855
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4063151044855
AAW338
Manufacturer product designation
LED machine light
AAO057
Product type
PLD M 140 W 335/D35/SC
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94054239
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD