Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
111969 - UDI 37,5X300
Bill of material
111969
ARTICLENUMBER
Art.-Nr.
111969
SHORTNAME
UDI 37,5X300
ARTIKLENAME
Article Name
INDUSTRIAL DECK UDI 37,5X300
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
375 mm
WIDTH
3000 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
21.90 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X300
FAKTOR
1
ART
111969
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    111863 - UDI 37,5X150
    PERI
    115655 - END GUARDRAIL ADV. UPA ROSETT
    PERI
    111865 - UDI 37,5X250
    PERI
    111864 - UDI 37,5X200
    PERI
    112809 - UDP 100
    PERI
    100266 - UPG 200
    PERI
    100268 - UPG 300
    PERI
    100267 - UPG 250
    PERI
    104412 - GUARDRAIL COUPLER UPW
    PERI
    100265 - UPG 150
    PERI
    113358 - UDC 100
    PERI
    100411 - UJB 38-50/30
    PERI
    111860 - UDI 37,5X125
    PERI
    109755 - UAF 75X100
Previews
3D
Dimension
2D
Download CAD models