Catalog navigation
Выбор CAD модели
Доступные продукты: 22
HELP_VARIABLE
Company
Miki Pulley Group
Description
112 - Electromagnetic Brake, Micro Brake, 0,4-2,4Nm, DC24V, d1= 5-15mm
Bill of material
112-04-12 24V 10JIS
PREVIEW
FIRMA
Miki Pulley Group
ARTNR
Partnumber
D
outer diameter
mm
D1
bore diameter d1
mm
RT
rated torque
Nm
L
Length
mm
RPM
Max RPM
10000 mm^-1
KG
Weight
kg
KWTL
keyway tolerance classification d1
V
Voltage
DC24 V
W
Wattage
W
HRC
Heat resitance class
B (130°C)
ROHS
RoHS
Yes
REACH
Yes
HSC
HS-Code
8505 2000
PDF
Link to PDf
Open PDF